Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Sensor Head Spot Type LK-H020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | LK-H020  | |||
Mounting mode  | Diffuse reflective  | |||
Reference distance  | 20mm0.787"  | |||
Measuring range  | ±3 mm ±0.12"*1  | |||
Light source  | Type  | Red semiconductor laser  | ||
Wavelength  | 655nm  | |||
Laser class  | IEC 60825-1: Class 3R  | |||
Output  | 4.8mW  | |||
Spot diameter (at standard distance)  | ø25 µm  | |||
Linearity  | ±0.02% of F.S. (F.S.= 6 mm 0.24")*2  | |||
Repeatability  | 0.02 µm (0.01 µm)*3  | |||
Sampling cycle  | 2.55/5/10/20/50/100/200/500/1000 µs (9 steps selectable)  | |||
Temperature characteristics  | 0.01% of F.S./°C (F.S.= 6 mm 0.24")  | |||
Environmental resistance  | Enclosure rating  | IP67  | ||
Ambient light  | Incandescent lamp or fluorescent lamp: 10,000 lux max.  | |||
Ambient temperature  | 0 to +50 °C 32 to 122 °F*4  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Material  | Aluminum die-cast  | |||
Weight  | Approx. 230 g  | |||
*1 Measurement range when the sampling cycle is 20 µs or more.  | ||||