 
3D Laser Snapshot Sensor
LJ-S8000 series
EtherNet/IP™ module CB-NEP20E
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | CB-NEP20E | |||
| Communication | Compliant standard | IEEE802.3u (100BASE-TX) | ||
| Communication speed | 100 Mbps (100BASE-TX) | |||
| Communication cycle | 1 ms at the shortest | |||
| Connection cable | STP type cable of category 5e or higher | |||
| Distance between nodes | 100 m | |||
| Communication port | RJ-45 x 2 | |||
| Power supply | Supplied from the controller | |||
| Environmental resistance | Ambient temperature | 0 to +45°C (DIN rail mounted)/0 to +40°C (Bottom mounted) | ||
| Relative humidity | 35 to 85% RH (no condensation) | |||
| Weight | Approx. 500 g | |||
 
