Muscle Regeneration

Coordinate-specific condition settings

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Recording conditions
      Specimen: Muscle tissue
      Time interval: 5 minutes
      Magnification: Phase contrast 40x

      We’re here to provide you with more details.
      Reach out today!

      Ask an Expert

      Points on recording

      The microscope captures cellular behavior (division).
      Conventionally, many hours were wasted if phenomena failed to be captured when performing time-lapse imaging on a single area. With the Multi-point Time-lapse function of the BZ-X, four to five different locations can be captured automatically, increasing the success rate of experiments.
      Also, by using the Z-stack and Best Focus functions, every image captured during time-lapse imaging will be fully focused, even if the specimen has height differences.