Safety Light Curtain
GL-R series
Safety Light Curtain GL-R series
Strong. Smart. Simple. 
Maximum Protection with Minimal Effort
- 15 m detection range
 - Edge-to-edge protection
 - Full length alignment indicators
 - Unique options to minimize wiring
 - Integrated muting and blanking
 
*Please contact us if you need a KCs certified product.
This series is durable and simple. High power, recessed lens, and an extruded aluminum frame eliminate nuisance trips and offer sustained protection. Easy integration with full length indicators, built-in alignment, and multiple wiring options.
Features
STRONG - Rugged Exterior Increases Life & Decreases Downtime
The rugged metal housing and recessed lens make the GL-R resistant to twisting, vibration, and even direct impact. Additionally, its high power (15 m 49'+ of range) and increased enclosure ratings (IP65/IP67) allow the GL-R to withstand the most demanding environments.
SMART - Intelligence You Can See
The GL-R offers edge-to-edge protection, eliminating dead zones and the need for additional machine guarding or outside mounting. Full length status indicators, integrated functionality and built-in series connection are a few of the attributes that make the GL-R Series the intelligent choice.
Conventional Light Curtain
Additional guarding is required to protect dead zones.
GL-R Series
Protection is provided over the full length of the light curtain, which allows for flush mounting inside an opening.
SIMPLE - Less Wiring, Less Hardware, Less Work
A built-in controller, unique wiring options, and optional safety relay with quick connect cables greatly contribute to the simplicity of the GL-R Series. Setup is further simplified with quick fit brackets and tools that ensure alignment.
Dedicated relay for the GL-R Series
Laser alignment tool
Front protection cover
Interface unit