 
CMOS Multi-Function Analog Laser Sensor
IL series
Sensor heads IL-2000
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | IL-2000*1 | |||
| Reference distance | 2000 mm 78.74" | |||
| Measurement range | 1000 to 3500 mm 39.37" to 137.80" | |||
| Light source | Type | Red semiconductor laser, wavelength: 655 nm (visible light) | ||
| Laser class | Class 2 (FDA (CDRH) Part1040.10)*2 | |||
| Output | 560 µW | |||
| Spot diameter (at standard distance) | Approx. 1400 × 7000 µm | |||
| Linearity | ±0.16% of F.S. (1000 to 3500 mm 39.37" to 137.80")*3*4 | |||
| Repeatability | 100 µm*5 | |||
| Sampling rate | 0.33/1/2/5 ms (4 levels available) | |||
| Operation status indicators | Laser emission warning indicator: Green LED, Analog range indicator: Orange LED, Reference distance indicator: Red/Green LED | |||
| Temperature characteristics | 0.016% of F.S./°C*6 | |||
| Environmental resistance | Enclosure rating | IP67 | ||
| Pollution degree | 3 | |||
| Ambient light | Incandescent lamp: 10,000 lux*7 | |||
| Ambient temperature | -10 to +50 °C 14 to 122 °F (No condensation or freezing) | |||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
| Material | Housing material: PBT, Metal parts: SUS304, Packing: NBR, Lens cover: Glass, Cable: PVC | |||
| Weight | Approx. 350 g | |||
| *1 Amplifiers purchased before August 8th, 2012 cannot be used. | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)