SJ-F2000/5000 series
Wide-area Sensing Ionizer
By combining the reputable pulse AC method and I.C.C control, the SJ-F Series has achieved the best ion production per electrode in its class. In addition, by inserting a high-power fan into the louver structure, the SJ-F Series has also achieved the fastest wide-area static elimination in its class.
The SJ-F Series has adopted the pulse AC method that applies alternating high voltage to the electrode probe, producing ions of both polarity. By improving the close-range ion balance that is an issue with conventional methods, high-precision ion balance has been achieved over the entire area.
With a compact, large air volume fan and independent PWM control, wide-range adjustments become possible from ultra-low air volumes all the way to large air volumes. Any application is possible, including applying film where close range, moderate air volume is necessary, or where long-distance, high-speed static elimination is required.
Auto-sensing and feedback functions of the I.C.C. control are preinstalled in the device. By supplying ions at the optimal balance to the electrostatic charge, complicated initial settings and maintenance become obsolete, thus allowing increasingly effective static elimination.
Downloads
For Your Support