Measuring the Cardiac Fibrosis of Macaca Fascicularis (Crab-eating Macaque)

Automatic batch measurement

Fibrosis is a condition where tissues stiffen due to the deposition of collagen fibers. As fibrosis progresses, normal organ function deteriorates.

Hybrid Cell Count
  1. Hybrid Cell Count
  2. Hybrid Cell Count
    Area (total)
    577,439,588 µm2
    Area (fibrotic area)
    47,847,466 µm2
    Area percentage
    8.3%
Image stitching
Up to 50,000 × 50,000 pixels can be joined together easily to capture a clear image without stitch lines or brightness variations. Additionally, it is possible to accurately quantify information such as fluorescent signal intensity.

Objective lens: CFI Plan Apo λ 4x
Image stitching: 20 images × 12 images

Using the All-in-One Fluorescence Microscope BZ-X800