[New Model]Streamline imaging and analysis with a single platform BZ-X800

Application example: Heart

Application guides

Download

Heart

Automated batch measurement

Quantification of fibrosis

Heart fibrosis is a phenomenon where excessive collagen deposits form outside cells, leading to stiffer cardiac muscle and reduced cardiac function.
Recently, various advancements have been made in this area, including regenerative medicine and detection of factors to prevent heart fibrosis. The following shows results of quantification of fibrosis ratio in mice under various conditions using the BZ-X:

Area (total) Area (fibrosis) Area ratio
85057246 μm2 2177277 μm2 2.56%

Objective lens:CFI60 CFI Plan Apo λ4x
Image stitching:3 x 4 images

Batch measurement using the same conditions

Area (total)
57210137μm2
Area (necrosis)
413032μm2
Area ratio
0.72%
Area (total)
75525597μm2
Area (necrosis)
381812μm2
Area ratio
0.51%
Area (total)
77399084μm2
Area (necrosis)
450871μm2
Area ratio
0.58%

Once you have the BZ-X:

For large sections that do not fit in the field-of-view, a single high-resolution image can be obtained by stitching several images captured while the stage is moving.

From multiple images captured at different planes in the Z direction, just the focused sections can be combined to create a fully-focused image of the entire specimen, even if the specimen is tilted or has height differences.

Hybrid Cell Count enables the user to extract only target cells from the entire section and automatically calculate their ratio.

Based on the conditions extracted using Hybrid Cell Count,
Macro Cell Count can be used for batch processing of several images.

For Your Support
Request demo
Price request
Trial unit request
Free sample testing

[New Model]Streamline imaging and analysis with a single platform BZ-X800

Catalog

Back to top

For details, please download the catalog.

Download