LED Timer
RT series
Contact Us: 1-888-539-3623 Inquiry form
48-mm□ 4-digit 7-segment LED, One-stage Preset, DC Power Supply RT-14
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | RT-14 | |||
Type | DC type | |||
Operation method | Addition, subtraction, addition and subtraction | |||
Operation mode | On delay 1, on delay 2, power on delay, off delay, flicker, interval, integration | |||
Return method | Power reset, external reset, manual reset, automatic reset (excluding on delay 1, power on delay, and integration modes) | |||
Display power | 7-segment LED (character height: 12 mm) | |||
Number of digits | 4 | |||
Time range | 0.001 s to 9.999 s, 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1 s to 9,999 s, 1 s to 99 m 59 s, 0.1 m to 999.99 m, 1 m to 9,999 m, 1 m to 99 h 59 m, 0.1 h to 999.9 h, 1 h to 9,999 h | |||
Power off memory time | Approx. 10 years (at 20°C 68°F) | |||
Mounting method | Panel mount (embedding), surface mount, DIN rail mount*1 | |||
Timer accuracy | ±0.01%, ±1 digit (in regards to the time-up value) | |||
External calibration input signal | Response time | 1 ms, 20 ms (switchable by way of a switch) | ||
Signal | No-voltage input (with contacts, without contacts [IN input, RESET input]) | |||
Power supply reset | Minimum power opening time: 500 ms | |||
One-shot time | 0.01 s to 1 s (trimmer variable) | |||
Control output | Output without contacts: maximum NPN open-collector output: 100 mA (40 V or less) | |||
DC output | 12 VDC ± 10%, 50 mA maximum | |||
Rating | Power voltage | 12 to 24 VDC ±10 % | ||
Power consumption | 150 mA or less | |||
Environmental resistance | Insulation resistance | 100 MΩ or more (tested with a 500 VDC megger) between all the external terminals and the case | ||
Noise resistance | Square wave noise generated by a noise simulator, between the power supply terminals, ±2 kV for 1 µs | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Withstand voltage | 1,000 VAC for 1 minute (between all the external terminals and the case) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 3 times in each of the X, Y, and Z directions | |||
Weight | Approx. 110 g | |||
*1 Use an optional attachment (OP-91867) to perform surface or DIN rail mounting. | ||||