Front Protection Cover with Total Length of 640 mm GL-RA640

GL-RA640 - Front Protection Cover with Total Length of 640 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

GL-RA640

Type

Front Protection Cover

Overview

Plastic cover that is used to protect the detecting surface.

Applicable product

GL-R63F, GL-R32H, GL-R16L

Number included

1 unit

Material

Frame: ABS, Transparent parts: Polycarbonate

Weight

Approx. 60 g

Data Sheet (PDF) Other Models