1. Home
  2. Products
  3. Safety
  4. Safety Light Curtains
  5. Safety Light Curtain
  6. Selecting a Safety Light Curtain

Safety Light Curtain

GL-R series

Step 1: Select the Light Curtain Type

Use the following steps to select the optimum GL-R Series components for your application

step1

Select the light curtain type

step2

Select the light curtain length

step3

Select the mounting bracket

step4

Select the cables

step5

Select the optional accessories*

*Optional accessories are not required for normal operation.

[ Step 1 ] Select the light curtain type

Select a model according to the distance to the equipment hazard.

Detection capability: (ø0.55") ø14 mm

To step 2 GL-RF

[ Entry detection ] Beam axis pitch of (0.39") ø10 mm.

Detection capability: (ø0.98") ø25 mm

To step 2 GL-RH

[ Entry detection ] Beam axis pitch of (0.79") ø20 mm.

Detection capability: (ø1.77") ø45 mm

To step 2 GL-RL

[ Entry/presence detection ] Beam axis pitch of (1.57") ø40 mm.

The required mounting distance from the hazard is determined by the response time and detection capability for the light curtain that has been selected. Though the (ø0.98") ø25 mm model is used most frequently, if the distance to the hazard is short, select the (ø0.55") ø14 mm model. If the distance to the hazard is long, you can use the (ø1.77") ø45 mm model.

step2

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Safety