Safety Light Curtain
GL-V series
Front protection cover Total length 2080 mm GL-VA2080
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA2080 | |||
Compatible with GL-V models | GL-VM207F, GL-VM104H, GL-VM52L (both PNP/NPN) | |||
Total length | 2080 mm 81.89" | |||
Material | Polycarbonate | |||
Weight | 230 g | |||