Standard no dead zone metal mounting bracket GL-VB22

GL-VB22 - Standard no dead zone metal mounting bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

GL-VB22

Number included

2

Material

Installed bracket: Aluminum alloy, SUS304, SUSXM7

Weight

160 g 5.64 oz *1

*1 GL-V Mounting includes two mounting brackets. The weight stated is for both items.

Data Sheet (PDF) Other Models