Digital CMOS Laser Sensor
GV series
Amplifier Unit, Expansion Unit, PNP GV-22P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GV-22P | |||
Type | Amplifier Unit, Expansion Unit | |||
Power consumption | Normal | 2200 mW max. (at 30 V: 73.3 mA max.) | ||
Eco-Half | 1700 mW max. (at 30 V: 56.7 mA max.) | |||
Eco-All | 1600 mW max. (at 30 V: 53.3 mA max.) | |||
Display indicator | Dual 7-segment display (Current Value: 3-digit red LED indicator, Preset Value: 3-digit green LED indicator) | |||
Output | PNP | |||
Control output | PNP open collector x 2ch, 30 V DC max./Max. 100 mA, residual voltage 1 V max. | |||
Control input | Emission stop input, Bank switching input, Shift input, Timing input, Each input response time: 20 ms | |||
Response time | 1.5/3/10/20/50 ms | |||
Operation status indicators | Control output: Red LED x 2 Channel display: Green LED x 2 Laser radiation emission indicator | |||
Rating | Power voltage | 10 to 30 VDC, including Ripple (P-P) 10 %*1 | ||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing material, display cover: Polycarbonate, Key Top: Polyacetal, Cable: PVC | |||
Weight | Approx. 110 g | |||
*1 If expansion units are added, supply voltage must be 11 to 30 VDC. | ||||