Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Area Beam Reflective, Long-distance area - LV-NH42
Contact Us: 1-888-539-3623 Inquiry form
Reflective Sensor Head, Area Type, Long-distance LV-H42
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H42 | |||
Type | Long-distance area | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 250 mm 9.84" | ||
TURBO | 500 mm 19.69" | |||
SUPER | 1000 mm 39.37" | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic | ||
Lens cover | Polyarylate | |||
Weight | Approx. 45 g | |||