Network Communication Unit
NU series
PROFINET Compatible Network Unit NU-PN1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NU-PN1 | |||
Name | PROFINET Compatible Network Unit | |||
Compatible network | PROFINET I/O communication | |||
Ethernet | Compliant standards | IEEE802.3u (100BASE-TX) | ||
Transmission rate | 100 Mbps (100BASE-TX) | |||
Transmission media | STP cable or Category 5 or higher UTP cable | |||
Maximum cable length | 100 m | |||
Max. number of connection stages | 2 | |||
PROFINET | Compatible functions | Cyclic communication (Data I/O communication) | ||
Number of connectable controllers | 1 | |||
Update Time | 2 to 512 ms | |||
Version of GSDML | Version 2.3 | |||
Conformance class | Complies with conformance class A | |||
Conformance test version | Complies with version 2.2.4 | |||
Applicable protocols | LLDP, DCP | |||
Sensor connection | Connectable sensors | Sensors with N-bus support *1 | ||
Number of connectable units | 16 units max. | |||
Power supply | Power received from the NU-PN1 via the sensor connector | |||
Allowable passing current | Overall 1200 mA or less *2 | |||
Power during PoE power receiving | Supply voltage: 24V±10%, supply current: 360 mA or less *3*4 | |||
Power voltage | 24 VDC ±10%, ripple (p-p) 10% or less (with power supply connector) | |||
Power consumption | 1500 mW or less (at 24 V 60 mA max) *5 | |||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -20 to 55°C (no freezing) | |||
Relative humidity | 35 to 85% RH (no condensation) | |||
Vibration resistance | 10 to 55 Hz compound amplitude 1.5 mm, 2 hours each in X, Y, Z directions | |||
Material | Main unit case: Polycarbonate | |||
Weight | Approx. 80 g | |||
*1 "N-bus" is the name of KEYENCE's wiring-saving system for sensors. | ||||