Amplifier Separate Type Photoelectric Sensor
PS series
Recommended Replaceable Products: Extension Discrete-wire Cable for PS Transmissive Transmitter Side - OP-42113
Contact Us: 1-888-539-3623 Inquiry form
Extension Discrete-wire Cable for Standard Transmissive Transmitter Side OP-27260
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-27260 | |||
Type | Extension Discrete-wire Cable for Standard Transmissive Transmitter Side | |||
Applicable product | PS Series | |||
Cable end | Loose wires | |||
Length | 20 m 65.62' roll | |||