CCD Laser Micrometer
VG series
Recommended Replaceable Products: Multi-Purpose CCD Laser Micrometer - IG series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head VG-036
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VG-036 | |||
Light source | Type | Visible red semiconductor laser | ||
Maximum output | 38 µW | |||
Wavelength | 670 nm | |||
FDA (CDRH) 21CFR Part | Class II Laser Product, Output : 38 µW | |||
IEC 60825-1 | Class 1 Laser Product, Output : 0.2 mW | |||
Measuring area | 35 mm 1.38" | |||
Setting distance | 0 to 300 mm 11.81" | |||
Linearity | ±0.1% of F.S. (F.S. = 30 mm 1.18") *1*2 | |||
Minimum displayable unit | 5 µm 0.20 Mil | |||
Minimum detectable object | 0.5 mm 0.02" dia. opaque material*3 | |||
Repeatability | ―*4 | |||
Interface | RS-232C | |||
Monitor output | Output voltage | ±7 V | ||
Impedance | 100 Ω | |||
Response time | ― | |||
Control output | Control | HI, GO, LO : NPN 100 mA, 40 V max.*5 | ||
Control output | ― | |||
Control output | Response time | |||
Analog output | Resolution (ripple) | 2 mV (number of averaging measurements : 4096) | ||
Resolution | 5 µm 0.20 Mil (number of averaging measurements : 16) | |||
Self-timing | NPN open collector : 100 mA max., (40 V max.) (one-shot output time : 1.3 ms)*5 | |||
Stability output | NPN open collector : 100 mA max., (40 V max.) (N.C.)*5 | |||
Response time | 3.9 ms (number of averaging measurements : 1) | |||
Digital I/O | ― | |||
Key input | ||||
Control input | - Upper/ Lower limit select input | |||
Number of CCD pixels | 5000bit | |||
Scanning time | 1.3ms | |||
Temperature | 0.01% of F.S./°C (F.S. = 30 mm 1.18") | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 330 mA or less | |||
Environmental resistance | Enclosure rating | IP60 | ||
Ambient light | Incandescent lamp: 1,000 lux or less, Fluorescent lamp: 8,000 lux or less*6 | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Die-cast aluminum | |||
Weight | Approx. 360 g (transmitter), Approx. 320 g (receiver) | |||
*1 F.S. (= 30 mm 1.18") indicates the range resulting from 2.5 mm 0.10" subtraction from each end of the 35 mm 1.38" measuring range. | ||||