2D Code Reader
SR-500 series
Recommended Replaceable Products: AI-Powered Code Reader - SR-X series
Contact Us: 1-888-539-3623 Inquiry form
Compact 2D Code Reader, Medium-distance Type SR-510
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-510 | |||
Type | Middle-range | |||
I/O specifications | Trigger/preset input | No-voltage input (with contacts, without contacts) for each input * TTL input is also possible. | ||
Judgement output | Output | 4-output (OK, NG, ERROR, and BUSY) NPN open collector | ||
Rated load | 24 VDC, 30 mA | |||
Leakage current (at OFF) | 0.1mA or less | |||
ON residual voltage | 0.8V or less | |||
Serial interface | Communication method | Conforms to EIA RS-232C | ||
Communication speed | 9,600, 19,200, 38,400, 57,600, 115,200 bps | |||
Synchronization between the transmitter and receiver | Asynchronous | |||
Data bit length | 7 or 8 bits | |||
Stop bit length | 1 bit or 2 bits | |||
Parity check | None, odd, even | |||
Laser pointer specifications | Light source | Visible semiconductor laser (655 nm) | ||
Output | 600 µW | |||
Pulse duration | 200 µs | |||
Reading specifications | Reading distance (typical examples) | Barcode: 60 to 110 mm (narrow bar width: 0.127 mm), 60 to 180 mm (narrow bar width: 0.25 mm), 55 to 250 mm (narrow bar width: 0.5 mm); 2D code: 55 to 125 mm (cell size: 0.25 mm), 60 to 140 mm (cell size: 0.33 mm), 45 to 180 mm (cell size: 0.5 mm) | ||
Laser pointer specifications | Laser Class | Class 1 (JIS C6802) | ||
Reading specifications | Reading view range | 60.9 × 45.6 mm (distance: 100 mm), 116.3 × 87.2 mm (distance: 200 mm) | ||
Readingspecifications | Supported codes | CODE39; ITF; Industrial 2 of 5; COOP 2 of 5; NW-7; CODE128; GS1-128 (EAN-128); CODE93; JAN, EAN, UPC (add-on code support); Trioptic CODE39; GS1 Databar (RSS); QR code; Micro QR; DataMatrix (ECC200); PDF417; MicroPDF; MaxiCode; composite symbol (CC-A, CC- | ||
Minimum resolution | Barcode: 0.127 mm, 2D code: 0.25 mm | |||
Rating | Voltage | 5 VDC + 5% to 10% | ||
Current consumption | 400 mA or less | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 274 g (including the cable) | |||