LED Lighting
CA-D series
Recommended Replaceable Products: White Diffuse Line Lights 450 mm - CA-DZW45D
Contact Us: 1-888-539-3623 Inquiry form
Red Line Light 450 mm CA-DZR45
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZR45 | |||
LED color | red | |||
Power consumption | 22.7 W*1 | |||
Weight | Approx 1280 g | |||
*1 The power consumption exceeds 20 W, so the CD-DC100 cannot be used. | ||||