Safety Products Video

Applicable models: GS-M / GS / GL-V / GL-R

Movies useful for using Safety Products

GC Series

●Initial setup

GC First Time Setup

GC Networking Setup Guide

GC Selection Guide

GC 5 Programming Tips & Tricks

●Useful functions

Timing Chart

Timing chart is used to check the time from an input block change to safety output OFF or check a muting input signal timing.

GS & GS-M Safety Interlock Monitoring Function

Monitor the open/close and lock status of the GS & GS-M Series Safety Interlocks on the built-in display when connected via GC-Link.

GL-R & GL-V Light Curtain Beam Monitoring Function

Monitor the individual beam strength of the GL-R & GL-V Series on the built-in display when connected via GC-Link

●Wiring and Connection

Expansion Unit Connection

Comparison of Conventional Wiring and Wiring via GC-Link

GC-Link connection reduces wiring time and errors.

Remote I/O Module Connection

Connection method for connecting a "single" remote I/O module.

Remote I/O Module Connection

Connection method for connecting "multiple" remote I/O modules.

GC-Link Connection with GS-M Series

GC-Link Connection with GS Series

GC-Link Connection with Multiple GS-M/GS Units

GC-Link Connection with GL-R Series

GC-Link Simple Connection with SZ-V Series

GC-Link Advanced Connection with SZ-V Series

GS-M Series

●Initial setup

GS-M First Time Setup

GS & GS-M GC-Link Setup

GS & GS-M Viewing Door Status via Ethernet/IP

●Useful functions

Highly Visible Indicator Lights

Door status, including open, closed, and locked, can be recognized at just a glance with the large, bright indicator lights.

Built-In Aux Outputs

Even when several units are cascaded together, access point status can be quickly identified on an HMI, PLC, light etc. with auxiliary outputs.

How to Set Up High Coding

With high coding, the sensor can be set to only recognize one specific actuator to prevent tampering.

●Wiring and Connection

Cascade Multiple Units

Cascading connections reduces installation time by reducing the number of relays and other connecting devices.

Wiring Saving Unit (GS-T01)

The Wiring Saving Unit reduces installation time and headaches when using multiple interlocks on a machine. (Up to 8 GS-M/GS Series interlocks can be cascaded together)

●Mounting

Flat Actuator

The flat actuator does not require insertion, eliminating misalignment issues.

Hinged Door Mounting

Hinged Door Mounting Bracket for GS-M5/GS-M9 (GS-MB11)

This bracket is used when the sensor and actuator are being installed on the same size frame. The GS-MB13/GS-MB21/GS-MB23 brackets can also be used.

Hinged Door Mounting Bracket for GS-M5/GS-M9 (GS-MB12)

This bracket is used when installing the sensor and actuator on different size frames and panels. The GS-MB22 bracket can also be used.

Sliding Door Mounting Bracket for GS-ML5 (GS-MB31)

GS Series

●Initial setup

GS First Time Setup

GS & GS-M GC-Link Setup

GS & GS-M Viewing Door Status via Ethernet/IP

●Wiring and Connection

Cascade Multiple Locking Type Units

Cascading connections reduces installation time by reducing the number of relays and other connecting devices.

Cascade Multiple Non-Contact Type Units

Cascading connections reduces installation time by reducing the number of relays and other connecting devices.

●Mounting

Direct & Flexible Installation

The locking type interlocks can be directly mounted to a machine frame or door with their built-in mounting holes.

Hinged Door Mounting Bracket (Attachment on the Inside) for Locking Type (GS-B21)

Hinged Door Mounting Bracket (Attachment the Front Side) for Locking Type (GS-B31)

The GS-B41 can also be used.

Sliding Door Mounting Bracket for Locking Type (GS-B43)

The GS-B33 can also be used.

Dedicated Handle for Locking Type (GS-H01)

Escape Release for Locking Type (GS-H02)

Hinged Door Mounting Bracket for Non-Contact Type Interlocks (GS-B01)

Hinged Door Mounting Bracket for Non-Contact Type Interlocks (GS-B11)

Sliding Door Mounting Bracket for Non-Contact Type Interlocks

●Useful functions

Highly Visible Indicator Lights

Door status, including open, closed, and locked, can be recognized at just a glance with the large, bright indicator lights.

Built-In Aux Outputs

Even when several units are cascaded together, it is possible to quickly identify which access point is open using an additional auxiliary output from each safety interlock.

Lockout/Tagout (LOTO)

The metal head is designed to enable easy lock-out/ tag-out to maintain safety during maintenance periods.

GL-V Series

●Wiring and Connection

Series Connection

Up to three GL-V units can be connected in series.

Wiring Transmitter and Receiver Bare Leads to Power Supplies Separately

Wiring Transmitter and Receiver Bare Leads to Power Supplies Together

Wiring Transmitter and Receiver to Power Supplies Separately With GC-Link

Wiring Transmitter and Receiver to Power Supplies Together With GC-Link

Wiring Transmitter and Receiver to Power Supplies Separately With IO-Link

Wiring Transmitter and Receiver to Power Supplies Together With IO-Link

M12 Connector (5 pin)-M12 Connector (8 pin) Adapter Connector OP-89008

This adapter converts the cable end of a GL-V main unit to an 8 pin M12 connector.

Setting Switch

With the setting switch, the settings of the interference prevention function and the indicator lamp control method can be changed.

●Mounting

Built-In Perfect Alignment

Easily align the light curtains in just a few steps by following the indicator light changes.

Compact Adjustable Angle Mounting Bracket (GL-VB01)

Standard Adjustable Angle Mounting Bracket (GL-VB02)

Pitch Conversion Adjustable Angle Mounting Bracket (GL-VB03)

No Dead Zone Resin Mounting Bracket (GL-VB21)

Standard No Dead Zone Mounting Bracket (GL-VB22)

Compact No Dead Zone Metal Mounting Bracket (GL-VB23)

Intermediate Support Bracket for GL-VB01 (GL-VB31)

Intermediate Support Bracket for GL-VB02/VB03 (GL-VB32)

Indicator Bulb (GL-VL1)

Easily see light curtain status with the 360 indicator bulb, even when the front of the light curtain is not visible.

Front protection Cover (GL-VA)

The front protection cover provides additional protection for the optical surface.

●Control of Large Line Indicator Lights

Standard Mode Operation

Eco Mode Operation

Light OFF Mode Operation

GL-R Series

GL-R First Time Setup

GL-R GC-Link Setup

GL-R Viewing Beam Status via Ethernet/IP

SZ-V Series

SZ-V First Time Setup

Product Lineup: