3D Scanner CMM
VL-800 series
3D Scanner CMM Stage VL-830
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VL-830 | |||
Type | Stage | |||
Controller | VL-800 | |||
Measurement unit | VL-870 | |||
Optical transmitter system | High-luminance dual projector module | |||
Optical receiver system | Wide dynamic range low/high magnification offset dual optical module | |||
Light sources | Measurement light source | Blue LED | ||
Color texture light source | LEDs in 3 colors (red, green, blue) | |||
Captured data format | Full-color texture 3D mesh data | |||
Repeatability (σ) | 2 μm *1 | |||
Measurement accuracy | ±10 μm *2 | |||
Measurement resolution | 9 million measurement points | |||
Measurement modes | Low magnification | High-speed/Standard/High-definition (wide field) | ||
High magnification | Standard/High-definition (High resolution) | |||
Measurement range | Low magnification | ø300 × H200 mm ø11.81" × H7.87" (wide field) | ||
High magnification | ø70 × H50 mm ø2.76" × H1.97" (High resolution) | |||
Extended measurement | Automatic rotation combined measurements | ✓ | ||
Automatic XY combined measurements | — | |||
Automatic XY combined measurement range | Low magnification (2 × 2 composition) | |||
Low magnification (3 × 1 composition) | ||||
High magnification (2 × 2 composition) | ||||
High magnification (3 × 1 composition) | ||||
Stage | Stage configuration | Motorized θ stage mechanism | ||
Stage top panel size | ø500 mm ø19.69" | |||
Stage rotation | 360° (infinite rotation) | |||
Stage movement range | — | |||
Tilt mechanism | Up to 45° | |||
Load capacity | 50 kg 110.23 lb | |||
Control PC | Dedicated PC specified by KEYENCE | |||
Power supply | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | Controller/Measurement unit: 320 VA | |||
Environmental resistance | Ambient temperature range | +15 to +30°C +59 to +86°F | ||
Ambient humidity range | 20 to 80% RH (no condensation) | |||
Weight | Controller: 3.7 kg 8.16 lb | |||
*1 Value when measurement is performed using the default measurement mode specified by KEYENCE and using the default standard gauge specified by KEYENCE and at an operating ambient temperature of 23°C ±1°C 73.4°F ±1.8°F | ||||