 
Wide-Area 3D Measurement System
VR series
Recommended Replaceable Products: 3D Optical Profilometer Head (Standard model) - VR-6100
Contact Us: 1-888-539-3623 Inquiry form
Wide-Area 3D Measurement System Head VR-5100
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | VR-5100 | |||
| Type | Head | |||
| Light sources | Observation light source | LED ring light (red, blue, green) | ||
| Measurement light source | White LED | |||
| Controller | VR-5000 | |||
| Field-of-view | Low magnification (wide field of view) | Magnification on a 15" monitor 12× | Horizontal | 24.0 mm 0.94" | 
| Vertical | 18.0 mm 0.71" | |||
| Magnification on a 15" monitor 25× | Horizontal | 12.0 mm 0.47" | ||
| Vertical | 9.0 mm 0.35" | |||
| Magnification on a 15" monitor 38× | Horizontal | 8.0 mm 0.31" | ||
| Vertical | 6.0 mm 0.24" | |||
| Magnification on a 15" monitor 50× | Horizontal | |||
| Vertical | 4.5 mm 0.18" | |||
| High magnification (high resolution) | Magnification on a 15" monitor 40× | Horizontal | 7.6 mm 0.30" | |
| Vertical | 5.7 mm 0.22" | |||
| Magnification on a 15" monitor 80× | Horizontal | 3.8 mm 0.15" | ||
| Vertical | 2.9 mm 0.11" | |||
| Magnification on a 15" monitor 120× | Horizontal | 2.5 mm 0.10" | ||
| Vertical | 1.9 mm 0.07" | |||
| Magnification on a 15" monitor 160× | Horizontal | |||
| Vertical | 1.4 mm 0.06" | |||
| Zoom | 1× to 4× | |||
| Height measurement | Display resolution | 0.1 µm | ||
| Height measurementrange | Without Z stitching | Low magnification (wide field of view) : 10 mm 0.39" | ||
| With Z stitching | Low magnification (wide field of view) : 50 mm 1.97" | |||
| Repeatability (σ) | Without Z stitching | 0.4 µm*1 | ||
| With Z stitching | 1.0 µm*1 | |||
| Measurement accuracy | Without Z stitching | ±2.5 µm*1 | ||
| With Z stitching | ±4.0 µm*1 | |||
| Width measurement | Repeatability (σ) | Low magnification (wide field of view) : 1 µm | ||
| Measurement accuracy | Low magnification (wide field of view) : ±5 µm | |||
| Stitching function | Manual measurement (XY manual operation + Z automatic control)*2 | |||
| XY measurable range | 92 x 86 mm 3.62" x 3.39"*2 | |||
| Stage | XY stroke | 70 x 70 mm 2.76" x 2.76" (manual) | ||
| Z stroke | 73 mm 2.87" (motorized) | |||
| Load capacity | 4.5 kg | |||
| Working distance | 75 mm 2.95" | |||
| Image receiving element | 4 megapixel monochrome CMOS | |||
| Transmitter lens | Double-telecentric lens x 2 | |||
| Receiver lens | Double-telecentric lens | |||
| Data processing | Dedicated PC specified by KEYENCE (OS: Windows 10 Pro) | |||
| Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
| Power consumption | 200 VA max. | |||
| Environmental resistance | Ambient temperature | +15 to 30 °C 59 to 86 °F | ||
| Relative humidity | 20 to 80 % RH (no condensation) | |||
| Weight | Approx. 25 kg*3 | |||
| *1 Value obtained using KEYENCE’s specified standard gauge with measurement in KEYENCE’s specified measurement mode (ambient temperature: 23±1 °C 73.4±1.8 °F) | ||||
