Handheld Probe Coordinate Measuring Machine
XM series
Handheld Probe Coordinate Measuring Machine XM series
Portable, Benchtop CMM
High-accuracy measurement over a large area; on or off the system
- High-accuracy 3D measurement with a handheld probe
 - Large-area measurement with a maximum measurement size of 2 m (6.6')
 - Selectable measurement styles
 
The XM Series is a handheld coordinate measuring machine (CMM) that lets anyone easily measure 3D/GD&T features. The system is portable and shop-floor ready, so measurements can be taken in any location. The unit also automatically records measurement data and creates detailed inspection reports. The images showcases our latest XM-5000 model which allows high-accuracy measurement for palm-sized parts to large applications.
Features
Your Personal Coordinate Measuring Machine
Anyone
- Built-in touch sensor for even greater ease-of-use: 
Easy-to-use free-angle probe - On-screen measurement guidance: 
Visual measurement overlay - Minimal training time: 
Simple interface 
Benchtop measurement for small parts
Anywhere
- Measurement capability for any situation: 
Adaptable camera system - High-accuracy measurement in any environment: 
Ultra-robust camera and temperature compensation function 
Combining the Advantages of Two Types of Measuring Machines
Hand tools
                                
                            
Advantages
- Easy to use by anyone
 - Can be used anywhere
 
Disadvantages
- Unable to measure complex shapes
 - Unable to measure GD&T
 - Measurement results vary between operators
 
Bridge CMM
                                
                            
Advantages
- Measure complex shapes
 - GD&T measurement
 - High-accuracy
 
Disadvantages
- Difficult to operate
 - Usable only in a specialized measuring room
 - Ongoing costs
 
The XM-5000 Designed with Advantages in Mind
                        
                    
Advantages
- As easy-to-use as calipers
 - Can be used anywhere
 - Can perform complex measurements anywhere
 - High-accuracy measurement by anyone
 
Dual-Camera Probe Marker Tracking
The XM-5000 adopts a new concept with a tracking camera that captures near-infrared light emitted by seven markers. 
The probe search camera also enables measurement over a wide-area.
Probe Position Detection: Wide-Area Probe Search Camera
The probe search camera constantly tracks the light emitted by the probe to instantly detect the probe position anywhere within the wide measurement area.
Probe Position Measurement: High-Accuracy Tracking Camera
Tilted to the left/Centered/Tilted to the right
The tracking camera tracks the probe to identify its position and orientation with high accuracy.
New Measurement Principle for High-Accuracy Over a Wide-Range
[High-accuracy] Repeatability: ±3 µm Reference Camera for High-Accuracy Vertical and Horizontal Rotation Measurement
The internal chart and camera are used for detecting motion, allowing for high-accuracy measurement of the vertical and horizontal rotation of the tracking camera.
- 
1Chart
 - 
2Reference camera
 
[Wide-Area] Maximum Measurement Range: 2 m 6.6' Movable Camera for Stable Measurement Even for Large Targets
The camera can move up to 40 degrees to the left or right and up to 25 degrees up or down, enabling measurement over a wide area.