Handheld Probe Coordinate Measuring Machine
XM series
Recommended Replaceable Products: Handheld Probe Coordinate Measuring Machine - XM-5000
Contact Us: 1-888-539-3623 Inquiry form
Handheld Probe Coordinate Measuring Machine Measuring unit XM-1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-1000 | |||
Type | Measuring unit (1 probe) | |||
Camera | Image pickup device | 4 megapixel CMOS image sensor | ||
Wavelength at light receiving center | Near-infrared | |||
Measuring range | 300 mm × 250 mm × 150 mm 11.81" × 9.84" × 5.91" | |||
Min. display unit | Distance | 1 µm | ||
Angle | 0.0001 degrees | |||
Measurement accuracy | Repeatability | Stage locked: ±3 µm | ||
Indication error | Stage locked: ±8 µm*1 | |||
Stage | Withstand load | 25 kg | ||
X-axis movable range | - | |||
Rotation range | ||||
Probe | No. of probes | 1 | ||
Stage marker | No. of markers | - | ||
Marker light source | ||||
Probe connection port | 2 inputs | |||
Console input | Dedicated console | |||
External remote input | Non-voltage input (with and without tangent point): 2 inputs | |||
Interfaces | Communication (external communication) | USB 2.0 Series A: 3 ports | ||
Display | Built-in display | 15" LCD monitor (1024 × 768) | ||
Environmental resistance | Ambient temperature | +10 to +35 °C 50 to 95 °F | ||
Relative humidity | 20 to 80 % RH (No condensation) | |||
Power supply | Power supply voltage | Supplied from controller | ||
Connector type | Dedicated connector | |||
Weight | Head: Approx. 28.2 kg (including camera and cable) | |||
*1 In reference to ISO 10360-2 (within the range of 200 × 200 × 150 mm 7.87" × 7.87" × 5.91" at an operating ambient temperature of 23 ±1°C 73.4 ±1.8°F) | ||||