Handheld Probe Coordinate Measuring Machine
XM series
Recommended Replaceable Products: Handheld Probe Coordinate Measuring Machine - XM-5000
Contact Us: 1-888-539-3623 Inquiry form
Handheld Probe Coordinate Measuring Machine Controller XM-1600
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-1600 | |||
Type | Controller | |||
HDD | 500 GB | |||
Interfaces | Measuring unit | Dedicated cable | ||
Communication (external communication) | RS-232C | |||
Display | External output | DVI-D | ||
Power supply | 100 to 240 VAC 50/60 Hz | |||
Power consumption | 250 VA max. | |||
Environmental resistance | Ambient temperature | +10 to +35°C 50 to 95°F | ||
Relative humidity | 20 to 80% RH (no condensation) | |||
Weight | Approx. 7.7 kg | |||