Compact Switching Power Supply
MS2 series
Bottom-mounting bracket for the 150 W OP-42175
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42175 | |||
Type | Bottom-mounting bracket | |||
Overview | Front-mounting bracket for the MS2-H150 (Also compatible with the CA-U3). This is used when directly fastening the main unit with screws. | |||
Applicable product | MS-H150, MS2-H150, CA-U3 | |||
Note | Includes 4 screws (M3) for mounting the main unit | |||
Weight | Approx. 82 g | |||