Compact Switching Power Supply
MS2 series
Side-mounting bracket for the MS-H150 OP-42176
Specifications
Model | OP-42176 | |||
Type | Side-mounting bracket | |||
Overview | Side mounting bracket for the MS-H150. This is used when directly fastening the main unit with screws. | |||
Applicable product | MS2-H150 | |||
Note | Includes 4 screws (M3) for mounting the main unit | |||
Weight | Approx. 103 g |