Ethernet Switch
NE series
EtherNet/IP®-compatible Ethernet switch NE-Q05
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NE-Q05 | |||
General specifications | Current consumption. | 180 mA | ||
Power voltage | 24 VDC ± 10% | |||
Operating ambient temperature | 0 to +50°C 32 to 122°F *1 (no freezing) | |||
Operating ambient humidity | 10 to 95%RH (no condensation) | |||
Storage ambient temperature | -20 to +70°C -4 to 158°F | |||
Operating environment | Minimal amount of dust and corrosive gas present | |||
Operating altitude | 2000m or less | |||
Noise immunity | 1,500 Vp-p, pulse width: 1 µs, 50 ns (by way of a noise simulator) | |||
Withstand voltage | 1,500 VAC for 1 minute between the power supply terminal and the communication terminal and between all the external terminals and the case | |||
Insulation resistance | 50 MΩ or more (tested with a 500 VDC megger, between the power supply terminal and the communication terminal and between all the external terminals and the case) | |||
Shock resistance | Acceleration: 150 m/s2, operating time: 11 ms, 2 times in each of the X, Y, and Z directions | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Vibration resistance | Intermittent vibration | Frequency: 10 to 57 Hz | Amplitude: 0.075 mm*2 | |
Frequency: 57 to 150 Hz | Acceleration: 9.8 m/s2*2 | |||
Continuous vibration | Frequency: 10 to 57 Hz | Amplitude: 0.035 mm*2 | ||
Frequency: 57 to 150 Hz | Acceleration: 4.9 m/s2*2 | |||
Weight | Approx 180g | |||
Function/performance specifications | Data transfer speed | 10 Mbps, 100 Mbps, automatic support for full duplex and half duplex modes | ||
MDI/MDI-X automatic switching function | Provided | |||
Auto-negotiation function | ||||
Communicationspecifications | MAC address retention | 300 s | ||
Function/performance specifications | Upper limit for the number of MAC addresses that can be registered | 2048 | ||
QoS function | Priority control of EtherNet/IP® cyclic data | |||
PoE function | None | |||
Communicationspecifications | Switching type | Store and forward method | ||
Metal cable | Flow control | Half duplex: back pressure, full duplex: conforms to IEEE802.3x; pose packets are used to perform flow control | ||
*1 This is regulated according to the temperature below the control panel unit. |