Programmable Logic Controller
KV-X series
16-point Screw Terminal Block, Relay Output KV-B16RC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-B16RC | |||
Type | Output unit | |||
External connection method | Removable terminal block | |||
Output | Number of outputs | 16 points | ||
Output mode | Relay | |||
Rated load | 250 VAC/30 VDC, 2A (8 A/1 common) | |||
Leakage current at OFF | - | |||
Residual voltage at ON | ||||
ON resistance | 50 mΩ or less | |||
Common method | 8 points/1 common | |||
Operation time | OFF to ON/ON to OFF: 10 ms or less | |||
Internal current consumption | 120 mA or less | |||
Weight | Approx. 190 g | |||