Programmable Logic Controller
KV-X series
64-point Connector MOSFET (Sink) with Overcurrent Protection KV-C64TD
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-C64TD | |||
Type | Output unit | |||
External connection method | Connector (MIL standard)*1 | |||
Output | Number of outputs | 64 points | ||
Output mode | MOSFET (sink) (with overcurrent protection function) | |||
Rated load | 30 VDC, 0.2 A | |||
Leakage current at OFF | 100 μA or less | |||
Residual voltage at ON | 0.5 V or less | |||
ON resistance | - | |||
Common method | 64 points/1 common (4 terminals)*2 | |||
Operation time | OFF to ON: 150 μs or less,ON to OFF: 300 μs or less | |||
Internal current consumption | 120 mA or less | |||
Weight | Approx. 140 g | |||
*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available. | ||||