Programmable Logic Controller
KV-X series
64-point Connector, with All Terminals Supporting 2-wire Sensors KV-C64XC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-C64XC | |||
Type | Input Unit | |||
External connection method | Connector (MIL standard)*1 | |||
Input | Number of inputs | 64 points | ||
Input mode | 24 VDC mode*2 | |||
Maximum input voltage | 26.4 VDC | |||
Rated input voltage | 24 VDC, 4.1 mA | |||
Minimum ON voltage | 19 V | |||
Maximum OFF current | 1.5 mA | |||
Maximum OFF voltage | - | |||
Common method | 32 points/1 common (2 terminals) × 2*3 | |||
Input time constant | [Input time constant setting 25 µs] OFF to ON: Typ. 25 µs/Max. 65 µs, ON to OFF: Typ. 75 µs/Max. 120 µs | |||
Input impedance | 5.6 kΩ | |||
Internal current consumption | 25 mA or less | |||
Weight | Approx. 140 g | |||
*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available. | ||||