Programmable Logic Controller
KV-X series
Camera input unit KV-CA02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-CA02 *1 | |||
General specifications | Power voltage | System configuration using an expansion unit for KV-5000/3000 Series: 24 VDC (±10%)*2 | ||
Operating ambient temperature | System configuration using an expansion unit for KV-5000/3000 Series: 0 to +50°C 32 to 122°F | |||
Operating ambient humidity | System configuration using an expansion unit for KV-5000/3000 Series: 10 to 95% RH | |||
Storage ambient temperature | System configuration using an expansion unit for KV-5000/3000 Series: -20 to +70°C -4 to +158°F*3 | |||
Storage relative humidity | System configuration using an expansion unit for KV-5000/3000 Series: 10 to 95% RH | |||
Operating environment | No dust or corrosive gas | |||
Operating altitude | 2000 m 6561.7' or less | |||
Noise immunity | 1500 Vp-p or more | |||
Withstand voltage | 1500 VAC for one minute (between the power terminals and the I/O terminals, and between the external terminals and the case) | |||
Insulation resistance | 50 MΩ or more (between the power terminals and the I/O terminals and between the external terminals and the case, with 500 VDC megohmmeter) | |||
Vibration resistance | Intermittent vibration | Frequency 5 to 9 Hz | Half amplitude 3.5 mm 0.14"*5 | |
Frequency 9 to 150 Hz | Acceleration 9.8 m/s2 32.2'/s2*5 | |||
Continuous vibration | Frequency 5 to 9 Hz | Half amplitude 1.75 mm 0.07"*5 | ||
Frequency 9 to 150 Hz | Acceleration 4.9 m/s2 16.1'/s2*5 | |||
Shock resistance | Acceleration: 150 m/s2 492.1'/s2, Application time: 11 ms, 2 times in each of the X, Y, and Z directions | |||
Pollution degree | 2 | |||
Performance specifications | Connectable CPU unit | KV-X Series/KV-8000A | ||
Max. number of connectable units | 4 | |||
Number of ports | 2 | |||
Supported camera models | KV-CA1H (Compact standard camera) | |||
Cable length | 5/10/20 m 16.4'/32.8'/65.6'*6 | |||
Recording time | Approx. 3 minutes*7 | |||
Internal current consumption | 260 mA or less*8 | |||
Weight | Approx. 190 g | |||
*1 for use with KV-X/KV-8000 Series | ||||