Programmable Logic Controller
KV-X series
Wide-field high-resolution camera KV-CA1W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-CA1W | |||
General specifications | Vibration resistance | 10 to 500 Hz; Power spectral density: | ||
Operating ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | |||
Operating ambient humidity | 35 to 85% RH (No condensation) | |||
Storage ambient temperature | −20 to +60°C -4 to +140°F (No freezing) | |||
Storage relative humidity | 35 to 85% RH (No condensation) | |||
Enclosure rating | IP65F*1*2 | |||
Pollution degree | 3 | |||
Performance specifications | Installation distance | 100 mm 3.94" to ∞ | ||
Focal distance | 1.05 mm 0.04" (fixed) | |||
Field of view | Horizontal field of view: Approx. 180° | |||
Image-receiving element | 1/2.9-inch color CMOS | |||
Resolution | 1280 (H) × 960 (V) | |||
Frame rate | 10/30 fps | |||
Internal current consumption | 70 mA or less *3 | |||
Weight | Approx. 140 g 4.94 oz | |||
*1 The enclosure rating is evaluated with the camera cable connected. | ||||