Programmable Logic Controller
KV-X series
High-speed C-mount camera KV-CAC1H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-CAC1H | |||
General specifications | Vibration resistance | 10 to 500 Hz; Power spectral density: | ||
Operating ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | |||
Operating ambient humidity | 35 to 85% RH (No condensation) | |||
Storage ambient temperature | −20 to +60°C -4 to +140°F (No freezing) | |||
Storage relative humidity | 35 to 85% RH (No condensation) | |||
Enclosure rating | IP64*1 | |||
Pollution degree | 3 | |||
Performance specifications | Installation distance | Varies by lens | ||
Focal distance | ||||
Field of view | Horizontal field of view: Varies by lens | |||
Image-receiving element | 1/2.9-inch color CMOS | |||
Resolution | 640 (H) × 480 (V) | |||
Frame rate | 10/30/120 fps | |||
Internal current consumption | 70 mA or less *2 | |||
Weight | Approx. 65 g 2.29 oz | |||
*1 The enclosure rating is evaluated with the camera cable and an IP64-compliant lens connected. | ||||