Programmable Logic Controller
KV-X series
EtherNet/IP™ Compatible Communication Unit KV-EP02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-EP02 | |||
General specifications | Power voltage | 24 VDC (+10%/-15%) | ||
Operating ambient temperature | 0 to +55°C 32 to 131°F (no freezing)*1*2 | |||
Operating ambient humidity | 5 to 95% RH (No condensation)*1 | |||
Storage ambient temperature | -25 to +75°C -13 to 167°F | |||
Storage relative humidity | 5 to 95% RH (No condensation)*1 | |||
Operating environment | No dust or corrosive gas | |||
Operating altitude | 2000 m 6561.7' or less | |||
Noise immunity | 1500 Vp-p or more; pulse width: 1 μs, 50 ns (based on noise simulator); | |||
Withstand voltage | 1500 VAC for 1 minute between the power terminals and the I/O terminals, and between the external terminals and the housing | |||
Insulation resistance | 50 MΩ or more (between the power terminals and the input terminals and between the external terminals and the housing, with 500 VDC megohmmeter) | |||
Vibration resistance | Intermittent vibration | Frequency 5 to 9 Hz | When mounted on a DIN rail: Half amplitude: 3.5 mm 0.14"*3 | |
Frequency 9 to 150 Hz | When mounted on a DIN rail: Acceleration: 9.8 m/s2 32.2'/s2*3 | |||
Continuous vibration | Frequency 5 to 9 Hz | When mounted on a DIN rail: Half amplitude: 1.75 mm 0.07"*3 | ||
Frequency 9 to 150 Hz | When mounted on a DIN rail: Acceleration: 4.9 m/s2 16.1'/s2*3 | |||
Internal current consumption | 120 mA or less*4 | |||
Shock resistance | When mounted on a DIN rail: Acceleration: 150 m/s2 492.1'/s2, Operation time: 11 ms, 3 times in each of the X, Y, and Z directions | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Weight | Approx. 130 g | |||
Performance specifications | Connection interface | RJ-45 8-pole modular connector × 2 ports | ||
Transmission rate | 10BASE-T: 10 Mbps, 100BASE-TX: 100 Mbps*5 | |||
Transmission media | 10BASE-T: Category 3 or higher UTP or STP (STP is recommended) | |||
Max. number of connectable hubs | 10BASE-T: 4,100BASE-TX: 2*7 | |||
Maximum cable length | 100 m 328.1'*8 | |||
EtherNet/IP™specifications | Trigger | Cyclic | ||
Compliant functions | Cyclic communication, Message communication (explicit message communication), UCMM, and Class 3 support | |||
Number of connections | 64 | |||
EtherNet/IP™ specifications | RPI (Transmission cycle) | 0.5 to 10000 ms (in units of 0.5 ms) | ||
Conformance test | Compliant with CT14 | |||
*1 Guaranteed range in which the system can be used. | ||||