Programmable Logic Controller
KV-X series
CPU unit KV-X520
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-X520 | |||
General specifications | Power voltage | System configuration using a KV-5000/3000 Series expansion unit: 24 VDC (±10%) | ||
Operating ambient temperature | System configuration using a KV-5000/3000 Series expansion unit: 0 to +50°C 32°F to +122°F (No freezing) | |||
Operating ambient humidity | System configuration using a KV-5000/3000 Series expansion unit: Up to 95% RH (No condensation) | |||
Storage ambient temperature | System configuration using a KV-5000/3000 Series expansion unit: −20 to +70°C −4°F to +158°F | |||
Storage relative humidity | System configuration using a KV-5000/3000 Series expansion unit: Up to 95% RH (No condensation) | |||
Operating environment | No dust or corrosive gas | |||
Operating altitude | 2,000 m 6561.7' or less | |||
Noise immunity | IEC standard-compliant (IEC 61000-4-2/3/4/6) | |||
Withstand voltage | 1500 VAC, 1 minute (between the power supply terminal and the I/O terminals and between the external terminals and the case) | |||
Insulation resistance | 50 MΩ or more (between the power terminals and the I/O terminals and between the external terminals and the case, with 500 VDC megohmmeter) | |||
Vibration resistance | Intermittent vibration | Frequency 5 to 9 Hz | Half amplitude: 3.5 mm 0.14" *1 | |
Frequency 9 to 150 Hz | Acceleration: 9.8 m/s2 32.2 ft/s2 *1 | |||
Continuous vibration | Frequency 5 to 9 Hz | Half amplitude: 1.75 mm 0.07" *1 | ||
Frequency 9 to 150 Hz | Acceleration: 4.9 m/s2 16.1 ft/s2 *1 | |||
Internal current consumption | No more than 600 mA *2 | |||
Shock resistance | Acceleration: 150 m/s2 492.1 ft/s2, Application time: 11 ms, 2 times in each of the X, Y, and Z directions | |||
Pollution degree | 2 | |||
Weight | Approx. 420 g 14.83 oz | |||
Performance specifications | Processing speed | Contact I/O | Min. 0.50 ns | |
Double-precision floating point calculation | Min. 1.0 ns | |||
Program | Size | 128 MB | ||
Max. count | 4000 | |||
Material quantity | 100000 | |||
Supported languages | Ladder, structured text, mnemonic | |||
CPU memory capacity (project capacity + user memory capacity) | 128 MB | |||
Variables | Capacity | Overall | 124 MB | |
Retained | 3.5 MB | |||
Max. count | Overall | 200000 | ||
Retained | 100000 | |||
Data type | BOOL, UINT, INT, UDINT, DINT, REAL, LREAL, TIME, STRING, ARRAY, structure, union, function block | |||
Array | Maximum number of elements per dimension | 1040187392 | ||
Maximum number of dimensions | 8 | |||
Maximum occupiable data size per array | 65011712 words | |||
Specifiable data types | BOOL, UINT, INT, UDINT, DINT, REAL, LREAL, TIME, STRING, structure, union, function block | |||
Specifiable subscripts | Devices, constants, variables, calculations *3 *4 | |||
Subscript-compatible data types | UINT, INT, UDINT, DINT | |||
Structure/Union | Maximum number of definitions | 8000 | ||
Maximum number of members per definition | 2048 | |||
Maximum number of nested steps | 8 *5 | |||
Specifiable data types | BOOL, UINT, INT, UDINT, DINT, REAL, LREAL, TIME, STRING, array, structure, union | |||
Devices | Capacity | 1.5 MB | ||
Types | Input relay R | Total: 32,000 points, 1 bit (R00000 to R199915) | ||
Output relay R | ||||
Internal auxiliary relay R | ||||
Link relay B | 32,768 points, 1 bit (B0000 to B7FFF) | |||
Internal auxiliary relay MR | 64,000 points, 1 bit (MR000000 to MR399915) | |||
Latch relay LR | 16,000 points, 1 bit (LR00000 to LR99915) | |||
Timer T | 4,000 points, 32 bits (T0000 to T3999) | |||
Counter C | 4,000 points, 32 bits (C0000 to C3999) | |||
Control memory CR | 1,280 points, 1 bit (CR0000 to CR7915) | |||
Data memory DM | 65,535 points, 16 bits (DM00000 to DM65534) | |||
Expansion data memory EM | 65,535 points, 16 bits (EM00000 to EM65534) | |||
File register FM | 32,768 points, 16 bits (FM00000 to FM32767) | |||
File register (dial mode) ZF | 524,288 points, 16 bits (ZF000000 to ZF524287) | |||
Link register W | 32,768 points, 16 bits (W0000 to W7FFF) | |||
Temporary memory TM | 512 points, 16 bits (TM000 to TM511) | |||
Index register Z | 10 points, 32 bits (Z1 to Z10) | |||
Control memory CM | 7,600 points, 16 bits (CM0000 to CM7599) | |||
Scan time setting | Fixed scan time operation | 0.10 to 200.00 ms (units of 0.01 ms) | ||
Fixed-period module | 0.05 to 6000.00 ms (units of 0.01 ms), or 0.01 to 60.00 s (units of 0.01 s) | |||
System | Maximum number of installable units | 16 units (KV-8000/7000 Series expansion unit only)/48 units (KV-8000/7000 Series expansion unit, KV-5000/3000 Series expansion unit (when KV-EB1 is used)) | ||
CPU unit I/O points | ― | |||
Maximum number of I/O points | 3072 points (64-point unit × 48) | |||
Power failure hold function | Program memory | Flash ROM can be written 10000 times | ||
Variables/Devices | Non-volatile RAM | |||
Calendar timer | Backup capacitor lasts approx. 15 days (at 25°C 77°F) and approx. 5 years with KV-B1 (battery) (at 25°C 77°F) | |||
Self-diagnosis function | CPU error, RAM error, and other problems | |||
*1 Compliant with JIS B 3502 and IEC 61131-2, No. of sweeps: 10 times in each of the X, Y, and Z directions (for 100 minutes) | ||||