Programmable Logic Controller
KV-X series
Database Communication Unit KV-XCM02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-XCM02 | |||
General specifications | Power voltage | System configuration using a KV-5000/3000 Series expansion unit: 24 VDC (±10%) | ||
Operating ambient temperature | System configuration using a KV-5000/3000 Series expansion unit: 0 to +50°C 32 to 122°F (No freezing) | |||
Operating ambient humidity | System configuration using a KV-5000/3000 Series expansion unit: 10 to 95% RH (No condensation) | |||
Storage ambient temperature | System configuration using a KV-5000/3000 Series expansion unit: −20 to +70°C -4 to +158°F | |||
Storage relative humidity | System configuration using a KV-5000/3000 Series expansion unit: 10 to 95% RH (No condensation) | |||
Operating environment | No dust or corrosive gas | |||
Operating altitude | 2000 m 6561.7' or less | |||
Noise immunity | 1500 Vp-p or more; Pulse duration: 1 μs, 50 ns (based on noise simulator); IEC standard-compliant (IEC 61000-4-2/3/4/6) | |||
Withstand voltage | 1500 VAC for one minute (between the power terminals and the I/O terminals, and between the external terminals and the case) | |||
Insulation resistance | 50 MΩ or more (between the power terminals and the I/O terminals and between the external terminals and the case, with 500 VDC megohmmeter) | |||
Vibration resistance | Intermittent vibration | Frequency 5 to 9 Hz | Half amplitude 3.5 mm 0.14"*4 | |
Frequency 9 to 150 Hz | Acceleration 9.8 m/s2 32.2'/s2*4 | |||
Continuous vibration | Frequency 5 to 9 Hz | Half amplitude 1.75 mm 0.07"*4 | ||
Frequency 9 to 150 Hz | Acceleration 4.9 m/s2 16.1'/s2*4 | |||
Shock resistance | Acceleration: 150 m/s2 492.1'/s2, Application time: 11 ms, 2 times in each of the X, Y, and Z directions | |||
Pollution degree | 2 | |||
Common specifications | Connectable CPU unit | KV-X Series/KV-8000A | ||
Max. number of connectable units | 14 | |||
Connection interface | RJ-45 8-position modular connector × 2 ports | |||
Transmission rate | 10BASE-T: 10 Mbps | |||
Transmission media | 10BASE-T: Category 3 or higher UTP or STP (STP is recommended) | |||
Maximum cable length | 100 m 328.1'*7 | |||
Maximum number of connectable hubs | 10BASE-T: 4 | |||
Ethernet functions | Socket communication, FTP server, FTP client, upper link communication, etc. | |||
Internal current consumption | 200 mA or less | |||
Weight | Approx. 190 g 6.71 oz | |||
Compatibility specifications | Supported databases | Microsoft SQL Server, PostgreSQL, MariaDB, MySQL, Oracle Database*9 | ||
Maximum number of connections | 4 | |||
Supported SQL | INSERT*10, UPDATE, SELECT*10, DELETE, TRUNCATE, Stored procedure/Stored function execution | |||
Maximum number of supported columns | 1024 (Microsoft SQL Server); 1000 (PostgreSQL, MariaDB, MySQL, Oracle Database) | |||
Maximum record storage size | 200000 bytes*11 | |||
Buffer retransmission function | Function that buffers SQL statements if communication fails to enable retransmission when communication is restored Maximum buffer capacity: 1 GB per connection (SD card required) | |||
*1 Supplied via the CPU unit or expansion unit. | ||||