Programmable Logic Controller
KV-X series
Positioning/Motion Unit 4-axis KV-XH04ML
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-XH04ML | |||
Type | Positioning/Motion unit | |||
No. of control axes | 4 axes (total including virtual axes) | |||
Appropriated device | Relay: 576 points (36 channels) | |||
Output format | MECHATROLINK-III | |||
Connectable CPU unit | KV-X Series/KV-8000A | |||
Max. number of connectable units | 16 | |||
Refresh | Automatic refresh, direct refresh, synchronous refresh between units | |||
Control mode | Positioning control, Torque control, Speed control, ML-III command, I/O control | |||
Control period | 500 μs or more | |||
Starting time | 500 μs | |||
Axis control function execution method | Ladder program, unit program (flow) | |||
Unit program capacity | 3 MB (Max. number of blocks: 20000) | |||
Flow | Block type | Positioning control block, synchronization control block, speed control block, torque control block, origin return block, current coordinate change block, speed change block, target coordinate change block, continuous positioning start block, “continuous-point number block” continuous–independent/linear interpolation block, continuous–arc interpolation block, continuous positioning complete standby block, calculation block, standby block, program execute block, program stop/restart block, force close program block, unit interrupt block, cam data read/write block, selection branch block, parallel branch block, merge block, GOTO block, start block, end block | ||
flow | Max. number of flows | 256 | ||
Number of simultaneous activities | No upper limit | |||
Flow | Internal data Memory | 524288 words | ||
Position unit | mm, inch, deg (angle), PLS (number of pulses); Decimal point position from 0 to 9 digits, unit conversion function available | |||
Cumulative address | -2147483648 to +2147483647 specification units | |||
Positioning control | Positioning mode | Absolute value/relative value | ||
Position setting range | -2147483648 to +2147483647 specification units | |||
Interpolation | Linear interpolation, arc interpolation, helical interpolation | |||
Single operation address | -2147483648 to +2147483647 specification units | |||
Acceleration/deceleration curve | Linear, SIN | |||
Acceleration/deceleration time | 0 to 65535 ms | |||
M-code | 1 to 65000, WITH/AFTER mode | |||
Sensor positioning | External input-based switching control from speed to position | |||
Number of points | 100 points/axis (Trajectory control at 100 points or more possible with flows) | |||
Special function | Synchronous tracking control, absolute position tracking control | |||
Synchronization control | Input | External reference, instruction coordinates, current coordinates | ||
Input filter | Interference prevention function | |||
Clutch | Select from direct, slide, and follow-up | |||
Cam | Resolution: 2048 to 32768, Data points: 4 to 64 (changes according to the resolution) | |||
Compensation during operation | Compensation via auxiliary input, phase compensation, and step angle compensation | |||
Origin return | Origin return method | Data set type, dog type (push), dog type (selectable from “with Z phase” or “without Z phase”), | ||
JOG/inching | JOG (high speed/low speed), inching (specifiable pulses) | |||
Teaching | Current coordinate teaching | |||
Memory data | Point parameters (each axis), synchronization parameters (each axis), cam data, unit program, servo parameters, | |||
Output display | LINK, CONNECT, error status | |||
Self-diagnosis function | Diagnosis can be made through hardware errors, various parameter errors, error numbers, and error messages | |||
Parameter setting | Parameters can be set from KV STUDIO, ladder programs, and unit programs | |||
Data backup | Coordinates: nonvolatile memory backup (unlimited), Parameter settings: flash ROM backup (20000 switches) | |||
Internal current consumption | 160 mA or less | |||
Weight | Approx. 190 g | |||