Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Recommended Replaceable Products: Expansion input unit DC input 8-point type switchable screw terminal block - KV-N8EX
Contact Us: 1-888-539-3623 Inquiry form
8 Inputs KV-E8X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-E8X | |||
Number of inputs | 8 | |||
Minimum ON voltage | 19V | |||
Maximum OFF current | 2mA | |||
Input time constant (switchable between 2 levels by using special auxiliary relays 2609 to 2612) | 10 ms ± 20%, 10 µs ± 20% for both rising (OFF to ON) and falling (ON to OFF) edges | |||
General specifications | Vibration resistance | Continuous vibration | Frequency: 10 to 57 Hz | 8 |
Input specifications | 24 V mode | Input maximum rating | 26.4 VDC | |
Input voltage | 24 VDC, 5.3 mA | |||
Input impedance | 4.3 kΩ | |||
Common input | 4/common | |||