Multi-input Data Logger
NR-X series
High-performance PC software NR-XH1W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XH1W *1 | |||
Applicable models | NR-X100W/NR-500 | |||
Supported languages | English, Chinese (Simplified), Japanese | |||
Packaged software | WAVE LOGGER X, LAN TOOL X, File Viewer X | |||
Programming interface | Automation server (WAVE LOGGER X) | |||
Communication interface | USB | Equipped with a USB 2.0 host (Type-A) interface*2 | ||
Ethernet | Equipped with a 100 Base-TX interface *3 | |||
Wireless LAN | IEEE 802.11b/g/n (with NR-XW1) *3 | |||
OS | Windows 11 Home/Pro, Windows 10 Home/Pro/Enterprise or Windows 7 SP1 Home Premium/Professional/Ultimate (pre-installed)*4 | |||
CPU | Intel® CoreTM i3 processor (2.0 GHz) or equivalent | |||
Memory capacity | Windows 11: 4 GB or more, Windows 10, Windows 7: 2 GB or more | |||
Required capacity for installation | 1 GB or more | |||
Monitor | Resolution: 1280 × 1024 pixels or higher, Display color: High Color (16 bit) or higher | |||
When using the Excel transfer function | Excel 2010 or later must be installed | |||
*1 Windows and Excel are registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries. |