Multi-input Data Logger
NR-X series
Battery power supply unit for NR-X NR-XU15A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XU15A | |||
Battery | Dedicated lithium-ion battery pack NR-XB1 Series × 2 | |||
Display LED | Status indicators | Battery operation: Blue, With NR-X100W battery power: Green | ||
Battery level indicator | 30% or more remaining: Green, Less than 30% remaining: Red, No remaining battery: Off | |||
Battery life (typical example) | Using only the NR-X100W | NR-TH08(P) | Number of connected units / Power consumption: 1 | |
NR-HA08(P)/NR-HV04/NR-ST04 | Number of connected units / Power consumption: 1 | |||
NR-CA04/NR-FV04 | Number of connected units / Power consumption: 1 | |||
NR-C512/NR-EN16 | Number of connected units / Power consumption: 1 | |||
Total power consumption of connected units | Number of connected units / Power consumption: At 10 W | |||
When using remote units and environment-resistant measurement units | Total power consumption of units to be powered by the NR-X100W | Number of connected units / Power consumption: At 10 W | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F*3 | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 370 g 13.06 oz (Not including NR-XB1A) | |||
*1 The operating time is a typical example with a fully charged new battery. Contact KEYENCE for more information when combining measurement units. When using the NR-XCP30 (or the NR-XW1), the battery duration is found according to the following formula: length of time that the measurement unit is run × total power consumption/(total power consumption + 1.6 W (+1.2 W)). | ||||