Handheld Computer
BT-W80 series
BT Application Design Tool BT-H1AGA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-H1AGA | |||
Type | BT Application Design Tool | |||
Operating System | Development PC: | |||
CPU | Intel Core i5 2.60 GHz or higher | |||
Memory capacity | 4 GB or higher | |||
Available hard disk space | 1GB or higher | |||
Display | 1366 × 768 or higher | |||