High-Resolution Case Coder
CC-1000 series
Multi-sensor unit CC-MS1 (MSU)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CC-MS1 | |||
Ranging laser | 505 nm Class 1 laser product | |||
Detection laser | 850 nm Class 1 laser product | |||
Speed measurement LED | 650 nm four-element point light source red LED | |||
Supported speed | Up to 197 ft/min 60 m/min | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient temperature | 32 to 104°F 0 to 40°C | |||
Ambient temperature for storage | 14 to 131°F -10 to +55°C (no freezing) | |||
Ambient humidity for storage | Max. 85% RH (no condensation) | |||
Relative humidity | ||||
Weight | 9.5 oz 270 g |