Continuous Inkjet Printer
MK-R1000 series
-
Cleans in place, never leaves the line
-
Keeps head clean for superior print quality
-
Fast, hassle-free recovery, no guesswork
The MK-R1000 Series is built to run. The world’s first self-diagnosing, self-troubleshooting printer is now even more capable, automatically detecting issues and taking corrective action on its own. MK Clean In Place delivers high-pressure, fully contained head cleaning directly on the production line without operator intervention or removing the head, eliminating the ink buildup that halts production. Adaptive Distance Printing keeps the head farther from the target, stopping splashback before it causes print defects or downtime. When the unexpected happens, the Industry’s First Head Core Module means anyone can quickly and effectively get the line back up and running. No technician. No spare unit. No production delays.
Features
Self-Cleaning, No Removal Needed
World’s First MK Clean In Place
Conventional printers require taking the head off the production line for cleaning. MK Clean In Place cleans the head directly on the line. The process is fully self-contained, leaving no solvent leaks or messes behind. Daily cleaning no longer causes downtime.
Conventional Models
Cleaning means taking the head off the line
MK-R1000 Series
Cleans in place, never leaves the line
Consistent, Superior Print Quality
Industry-Leading Adaptive Long Distance (35 mm 1.38″)
Conventional models print close to the target making ink splashback a constant problem. Adaptive Distance Printing adjusts each ink particle’s charge in real time to deliver high-quality and high-speed printing at long distances.
Conventional Models
Dirty print heads and poor ink particles degrade print quality
MK-R1000 Series
Keeps head clean for superior print quality
Fast Recovery, No Lost Production
Industry’s First Head Core Module
The critical components of the head are contained within a single module. A quick head core swap gets the unit back to printing in minutes. During replacement, solenoid valves seal off all the fluid lines connected to the module, allowing it to be replaced without any mess.
Conventional Models
Troubleshooting by a technician, or replacing
MK-R1000 Series
Fast, hassle-free recovery, no guesswork
Effortless Operation and Robust Design
Intuitive Interface
Frequently used functions like print position and character size are just one button away. Real-time notifications keep operators informed of printer status at every step, ensuring the right action is always clear.
Waterproof and Dustproof
IP66-Rated Head* and Controller
Both the controller and head feature a waterproof and dustproof structure that can withstand powerful water jets and dust intrusion.
* The head is IP66-rated when not ejecting ink.
* High-pressure water jet test conditions: 8–9 MPa, room temperature.