Image Dimension Measurement System

IM-8000 series

Catalogs View Catalog

200 mm square stage Programmable Ringillumination Unit IM-8010

IM-8010 - 200 mm square stage Programmable Ringillumination Unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

  • CE Marking
  • CSA

Specifications

Model

IM-8010

Type

Head

Image sensor

1" 20 megapixel monochrome CMOS

Display

12.1" LCD monitor (WXGA: 1280 x 800)

Receiver lens

Double telecentric lens

Image measurement

Field of view

Wide-field measurement mode

200 mm × 200 mm (quadangle R50)

High-precision measurement mode

125 mm×125 mm

Minimum display unit

0.1 µm

Repeatability

Wide-field measurement mode

Without stage movement

±1 µm

With stage movement

±2 µm

High-precision measurement mode

Without stage movement

±0.5 µm

With stage movement

±1.5 µm

Measurement accuracy (±2σ)

Wide-field measurement mode

Without binding

±3.9 µm*1

With binding

±(7+0.02L) µm*2

High-precision measurement mode

Without binding

±2µm*3

With binding

±(4+0.02L) µm*4

Outer diameter measurement

Measurement accuracy

Wide-field measurement mode

±(2.8+0.02D) µm*5

High-precision measurement mode

±(1.4+0.04D) µm*6

External remote input

Non-voltage input (contact/solid-state)

External output

OK/NG/FAIL/MEAS.

PhotoMOS output
Rated load: 24 VDC, 0.5 A
ON resistance: 50 mΩ or less

External illumination control

Intensity control

PWM control 100 kHz

Output voltage

DC12V

Output current

1.6 A (max.)

Interface

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

USB 3.1

4 ports (Rear: 4)

USB 2.0 series A

4 ports (Front: 2, Rear: 2)

Monitor output

DVI-D

Record

Hard disk drive

500 GB

Illumination system

Transparent

Telecentric transmissive illumination

Ring

Four division multi-angle illumination (motorized)
Slit ring (directional) illumination (motorized)

XY stage

Moving range

100 mm × 100 mm (motorized)

Withstand load

5 kg

Z stage

Moving range

75 mm (motorized)

Power supply

Power voltage

100 to 240 V ±10% 50/60Hz

Power consumption

430 VA max.

Environmental resistance

Ambient temperature

+10 to 35°C*7

Relative humidity

20 to 80% RH (no condensation)

Overvoltage category

II

Pollution degree

2

Weight

Approx. 30 kg

*1 In the range of ø80 mm and the operating ambient temperature range of +23 ± 1°C at the focused focal point position
*2 In the range of 180 mm × 180 mm (quadangle R40), when the operating ambient temperature range of +23±1°C at the focused focal point position, and when the loading weight on the stage is 2 kg or less. L is a stage movement (mm).
*3 In the range of ø20 mm and the operating ambient temperature range of +23 ± 1°C at the focused focal point position.
*4 In the range of 120 mm × 120 mm, when the operating ambient temperature range of +23±1°C at the focused focal point position, and when the loading weight on the stage is 2 kg or less. L is a stage movement (mm).
*5 Range of L118 mm × ø60 mm. When the target is placed on the center of the lens field of view at the focal point and the target axis direction is facing the horizontal lens field of view. When the operating ambient temperature range is +23 ± 1°C and D is the Y direction distance (mm).
*6 Range of L106 mm × ø20 mm. When the target is placed on the center of the lens field of view at the focal point and the target axis direction is facing the horizontal lens field of view. When the operating ambient temperature range is +23 ± 1°C and D is the Y direction distance (mm).
*7 +15 to 35 when the XY stage speed is 80 mm/s.

Data Sheet (PDF) Other Models