Image Dimension Measurement System
IM-6000 series
Contact Us: 1-888-539-3623 Inquiry form
Controller English Display Type US Specification IM-6601E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IM-6601E | |||
Type | Controller | |||
Image sensor | 1" 6.6 mega pixel CMOS | |||
Display | 10.4" LCD monitor (XGA: 1024 × 768) | |||
Receiver lens | Double telecentric lens | |||
Image | Field of view | Wide field: ø100 × 200 mm ø3.94" x 7.87", High precision: 25 × 125 mm 0.98" × 4.92" | ||
Minimum display unit | 0.1 µm | |||
Repetition accuracy | W/o stage movement | Wide field: ±1µm High precision: ±0.5µm | ||
With stage movement | Wide field: ±2µm High precision: ±1.5µm | |||
Measurement accuracy (±2σ) | W/o binding | Wide field: ±5µm*1 High precision: ±(7+0.02L)µm*2 | ||
With binding | Wide field: ±2µm*3 High precision: ±(4+0.02L)µm*4 | |||
External remote input | No-voltage input (with contacts, without contacts) | |||
External output | OK/NG/FAIL/MEAS | Relay outputRated load 24 VDC 0.5AON resistance 50 mΩ or less | ||
Interface | LAN | RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T) | ||
USB 2.0 series A | 6 ports (front: 2, rear: 4) | |||
Record | Hard disk drive | 250 GB | ||
Illumination system | Transparent | Telecentric transparent illumination (Green LED) | ||
Ring | Four division ring illumination (White LED) | |||
External | Externally connected illumination | |||
X stage | Moving range | 100 mm 3.94" (electric) | ||
Withstand load | 2 kg | |||
Z stage | Moving range | 30 mm 1.18" (electric) | ||
Measurement points | 99 points max. (99 × 9 points possible when the function for consolidating measurement settings is used) | |||
Pattern search (profi le tracking function) | XYθ (with 360° rotary position compensation) | |||
Pattern registration | 1000 patterns or more*5 | |||
Measurement time | 2 seconds*6 | |||
Basic measurement function | Distance measurement | 8 types (point-point / line-point / line-line / circle-point / circle-line / circle-circle / circle / arc) | ||
Angle measurement | Provided | |||
Calculation | ||||
Virtual line function | Point | Middle point / intersection | ||
Conjunction edge | Line conjunction / circular conjunction | |||
Line | 6 types (midline / perpendicular line / parallel lines / tangent line / line passing through a point / approximate line) | |||
Circle | Middle circle / approximate circle / auxiliary circle / inscribed and circumscribed circle | |||
Application tool | Pitch measurement | Line / circumference | ||
Pitch angle | ||||
Width measurement | Edge width | |||
Thickness measurement | Thickness measurement / gap measurement between inner and outer diameters | |||
Special tool | Rounded corner / curved surface / oval / reticle / point position / perimeter / area / screw / automatic measurement | |||
GD&T | Shape tolerance | Straightness / circularity / profile | ||
Orientation tolerance | Squareness / parallelism | |||
Position tolerance | Point position / concentricity | |||
Element tool | Point | Point (on a line or arc) / maximum and minimum (rectangle, circle, arc) | ||
Line | Line / centre line / peak line | |||
Circle | Circle / arc / peak circle / peak arc | |||
Profi le extraction | Provided | |||
Special tool | Automatic generation / gauge line | |||
Manual measurement | Provided | |||
Coordinate system confi guration | ||||
Batch confi guration of tolerance | ||||
Element list editing | ||||
Measurement setting data binding function | ||||
DXF export function | ||||
Automatic measurement function | ||||
Q-DAS data save function | ||||
Measurement settings support functions | Provided*7 | |||
Power supply | Power voltage | 100 to 240 VAC 50 / 60 Hz | ||
Power consumption | 310 mA or less | |||
Environmental resistance | Ambient temperature | +10 to +35 °C 50 to 95 °F | ||
Relative humidity | 20 to 80 % RH (No condensation) | |||
Weight | Approx 8 kg | |||
*1 In the range of ø80 mm ø3.15" from the centre of the stage within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position | ||||