High Accuracy Image Dimension Measurement System

LM series

This product has been discontinued.

Recommended Replaceable Products: Image Dimension Measurement System - IM-X1000 series

High Accuracy Image Dimension Measurement System LM series

LM series - High Accuracy Image Dimension Measurement System

The LM Series High-Accuracy Instant Measurement System is an automated inspection system that can perform measurements to +/- 0.7 μm accuracy and +/- 0.1 μm repeatability at the push of a button. Similar to the IM Series, the unit has built-in edge detection with automatic focus and lighting. The unit also automatically records measurement data and creates detailed inspection reports. The image showcases our latest LM-1100 model which houses high-resolution double telecentric lenses for precision optical inspection and a large 9 x 5 inch field of view.

RECOMMENDED

Latest Technology

Significantly Increased Measurement Range

IM-X1000 series - Image Dimension Measurement System

  • Consistent measurement results
  • Automatic drawing import
  • Large stage up to 500 mm (19.69″) in size

View Catalog IM-X1000 Series Image Dimension Measurement System Catalog