Multisensor Measurement System

LM-X series

This product has been discontinued.

Recommended Replaceable Products: Image Dimension Measurement System - IM-X1000 series

Multisensor Measurement System LM-X series

LM-X series - Multisensor Measurement System

High-accuracy (±0.1 µm) measurement can be performed easily just by placing the part on the stage and pressing a button. Three measurement methods are available: high-accuracy image measurement, non-contact height measurement via a multi-color laser, and contact measurement via a touch probe. This product drastically reduces the dimensional measurement time of complex parts and ensures accurate measurements with no variations between results obtained by different operators.

RECOMMENDED

Latest Technology

Significantly Increased Measurement Range

IM-X1000 series - Image Dimension Measurement System

  • Consistent measurement results
  • Automatic drawing import
  • Large stage up to 500 mm (19.69″) in size

View Catalog IM-X1000 Series Image Dimension Measurement System Catalog