High Accuracy Image Dimension Measurement System
LM series
High Accuracy Image Dimension Measurement System LM series
The LM Series High-Accuracy Instant Measurement System is an automated inspection system that can perform measurements to +/- 0.7 μm accuracy and +/- 0.1 μm repeatability at the push of a button. Similar to the IM Series, the unit has built-in edge detection with automatic focus and lighting. The unit also automatically records measurement data and creates detailed inspection reports. The image showcases our latest LM-1100 model which houses high-resolution double telecentric lenses for precision optical inspection and a large 9 x 5 inch field of view.
RECOMMENDED
Latest Technology
Significantly Increased Measurement Range
- Consistent measurement results
- Automatic drawing import
- Large stage up to 500 mm (19.69″) in size